STF-0301G
061L1208
061L1208
Vöruupplýsingar
Einkenni | Gildi |
|---|---|
| Afk. R407C@Δp:0.1bar(skily1)[kW] | 8.38 kW |
| Afk. R407C@Δp:0.1bar(skily2)[kW] | 7.16 kW |
| Afk. R407C@Δp:0.2bar(skily1)[kW] | 11.79 kW |
| Afk. R407C@Δp:0.2bar(skily2)[kW] | 10.08 kW |
| Afk. R410A@Δp:0.1bar(skily1)[kW] | 10.83 kW |
| Afk. R410A@Δp:0.1bar(skily2)[kW] | 9.38 kW |
| Afk. R410A@Δp:0.2bar(skily1)[kW] | 15.27 kW |
| Afk. R410A@Δp:0.2bar(skily2)[kW] | 13.24 kW |
| Athugasemdir | REPLACE BY 061L1194 |
| China RoHS compliance | Yes |
| China RoHS exemption clause | No |
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
| Heiti gerðar | STF-0301G |
| Heiti vöru | 4-way reversing valve |
| Kæliefni | R134aR22R404AR407CR410A |
| Material Description | STF 4-Way Rev. Valve 0301G I/4 |
| Pökkunarsnið | Iðnaðarpakki |
| Product line | Air Conditioning and Commercial Refrigeration |
| Snið magns á pakkningu | 4 pc |
| Spóla | NR. |
| Stærð sogteng. [mm] | 16.15 mm |
| Tengistærð frárennslis [mm] | 12.95 mm |
| Vöruhópur | 4-way reversing valves |
| Vörutegund | STF |
Almennar upplýsingar
Einkenni | Gildi |
|---|---|
| Gross weight | 0.568 Kilogram |
| Net weight | 0.37 Kilogram |
| Volume | 1.744 Liter |
Einkenni | Gildi |
|---|---|
| EAN/UPC | 5702428273572 |
| Proposition 65 | Cancer and Reproductive Harm |