STF-0201G
061L1207
061L1207
Vöruupplýsingar
Einkenni | Gildi |
|---|---|
| Athugasemdir | REPLACE BY 061L1144 |
| China RoHS compliance | Yes |
| China RoHS exemption clause | No |
| Contains batteries | No |
| DG Indicator Profile | Not relevant for dangerous goods |
| Efni á skrá yfir umsóknarefni skv. REACH | No |
| EU RoHS compliance | Yes |
| EU RoHS exemption clause | No |
| Heiti gerðar | STF-0201G |
| Heiti vöru | 4-way reversing valve |
Einkenni | Gildi |
|---|---|
| Kæliefni | R134aR22R404AR407CR410A |
| Material Description | STF-0201G_4WAY VALVE |
| Pökkunarsnið | Iðnaðarpakki |
| Product line | Air Conditioning and Commercial Refrigeration |
| Snið magns á pakkningu | 3 pc |
| Spóla | NR. |
| Stærð sogteng. [mm] | 12.95 mm |
| Tengistærð frárennslis [mm] | 9.70 mm |
| Vöruhópur | 4-way reversing valves |
| Vörutegund | STF |
Almennar upplýsingar
Einkenni | Gildi |
|---|---|
| Gross weight | 0.675 Kilogram |
| Net weight | 0.37 Kilogram |
| Volume | 5.363 Liter |
Einkenni | Gildi |
|---|---|
| EAN/UPC | 5702428273589 |
| Proposition 65 | Cancer and Reproductive Harm |