Danfoss logo
4-way reversing valve, STF-H0351

STF-0712G

061L1195

Vöruupplýsingar

Einkenni
Gildi
Afk. R407C@Δp:0.1bar(skily1)[kW]27.60 kW
Afk. R407C@Δp:0.1bar(skily2)[kW]23.58 kW
Afk. R407C@Δp:0.2bar(skily1)[kW]38.84 kW
Afk. R407C@Δp:0.2bar(skily2)[kW]33.20 kW
Afk. R410A@Δp:0.1bar(skily1)[kW]35.67 kW
Afk. R410A@Δp:0.1bar(skily2)[kW]30.91 kW
Afk. R410A@Δp:0.2bar(skily1)[kW]50.31 kW
Afk. R410A@Δp:0.2bar(skily2)[kW]43.60 kW
AthugasemdirREPLACE BY 061L1223
China RoHS complianceYes
China RoHS exemption clauseNo
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
Heiti gerðarSTF-0712G
Heiti vöru4-way reversing valve
KæliefniR134aR22R404AR407CR410A
Material DescriptionSTF 4-Way Rev. Valve 0712G I/6
PökkunarsniðIðnaðarpakki
Product lineAir Conditioning and Commercial Refrigeration
Snið magns á pakkningu6 pc
SpólaNR.
Stærð sogteng. [mm]22.30 mm
Tengistærð frárennslis [mm]19.15 mm
Vöruhópur4-way reversing valves
VörutegundSTF

Almennar upplýsingar

Einkenni
Gildi
Gross weight1.628 Kilogram
Net weight1.627 Kilogram
Volume9.565 Liter
Einkenni
Gildi
EAN/UPC5702428273695
Proposition 65Cancer and Reproductive Harm