BLS
061G7011
Switches and thermostats
061G7011
Vöruupplýsingar
Einkenni | Gildi |
|---|---|
| Aukabúnaður vöru | NR. |
| China RoHS compliance | Yes |
| China RoHS exemption clause | No |
| Contains batteries | No |
| DG Indicator Profile | Not relevant for dangerous goods |
| Efni á skrá yfir umsóknarefni skv. REACH | No |
| EU RoHS compliance | Yes |
| EU RoHS exemption clause | No |
| Heiti gerðar | BLS-C1020L1Q08 |
| Heiti vöru | Thermostat |
Einkenni | Gildi |
|---|---|
| Lengd hárpípu [mm] | 1000 mm |
| Material Description | BLS Thermostat C1020L1Q08 |
| Nothæft | NR. |
| Pökkunarsnið | Fjölpakka |
| Product line | Air Conditioning and Commercial Refrigeration |
| Snið magns á pakkningu | 18 pc |
| Temperature range [°C] [max] | 20 °C |
| Temperature range [°C] [min] | -20 °C |
| Vöruhópur | Switches and thermostats |
| Vörutegund | BLS |
Almennar upplýsingar
Einkenni | Gildi |
|---|---|
| Gross weight | 0.431 Kilogram |
| Net weight | 0.427 Kilogram |
Einkenni | Gildi |
|---|---|
| Volume | 0.979 Liter |
| EAN/UPC | 5702428276689 |