Sjóngler
Sight glasses are used to give a clear visual indication of refrigerant condition, flow condition, moisture status, liquid level, or oil level in refrigeration systems. In cold room applications, they help installers and service technicians check system condition directly in the refrigeration circuit and identify issues such as moisture, lack of subcooling, or refrigerant deficiency.
This category is built around high-pressure sight glasses and includes versions with and without moisture indicators, depending on the application's need. Beyond cold rooms, sight glasses are also used in chillers, heat pumps, transport refrigeration, food retail refrigeration, and broader refrigeration and air-conditioning systems.
Features and benefits
- Good visibility to indicate flow conditions
- Low leakage and long service life
- Extra safety with maximum working pressure up to 52 bar
- Available with flare, solder, and socket connections
- Available with and without moisture indicators
- Moisture-indicator versions provide an early warning when moisture content becomes critical
- Large viewing window supports accurate identification of system conditions
- Supports visual checking of refrigerant condition, liquid level, and oil level depending on the product type and installation position
- Fast react indicator provides early warning to prevent excessive liquid
Product types shown: 4