Danfoss logo
VX Solo II H2 (A260)-product-category

VX Solo II H2 (A260)

Compact substation with two heating circuits for radiators and floor heating. Wall-mounted design with pipe connections at the top and bottom.

Application
The VX Solo II H2 is a district heating substation with high performance and excellent user comfort. It is particularly suitable for two-pipe systems and systems with floor heating.

District Heating (DH)
On the primary side, the substation includes an insert and sensor pockets for a heat meter, as well as a strainer, thermometer and ball valves.

Heating (HE)
The secondary side contains two heating circuits: one for radiators and one for floor heating. Both heating circuits consist of a circulation pump, strainer, thermometer, check valve and ball valves. The heating temperature is weather-compensated and controlled by a Danfoss ECL 310/A260 electronic controller in combination with an electric actuator connected to the controller. Depending on the application, whether floor heating or radiator heating, different heat exchanger sizes are used.

Features and benefits

  • Indirect substation for houses and apartments
  • Indirect heating
  • Weather-compensated heating circuit control
  • Heating capacity: 20–30 kW
  • Minimal space requirements
  • Pipes and plate heat exchanger made of stainless steel
  • Top or bottom connection options