VX Solo II H (A230)
District heating substation with one heating circuit. Wall-mounted design with pipe connections at the top and bottom.
Application
The VX Solo II H is a district heating substation with high performance and excellent user comfort. It is particularly suitable for two-pipe heating systems.
District Heating (DH)
On the primary side, the substation includes an insert and sensor pockets for a heat meter, a strainer, a thermometer and ball valves.
Heating (HE)
The heating circuit on the secondary side consists of a stainless steel plate heat exchanger, a safety valve, an expansion vessel, a strainer, thermometers, a pressure gauge, a circulation pump and ball valves.The radiator heating circuit is controlled by a combination valve. Temperature control is provided by an electronic controller (ECL 310/A230).Depending on the application, whether underfloor heating or radiator heating, different heat exchanger sizes are used.
Features and benefits
- Indirect substation for houses and apartments
- Indirect heating
- Weather-compensated heating circuit control
- Capacity: 20–30 kW heating
- Minimal space requirements
- Pipes and plate heat exchanger made of stainless steel
- Top or bottom connection options