Danfoss logo
VX Solo II HWS (A347)-product-category

VX Solo II HWS (A347)

Compact heating station with connection cable for a secondary domestic hot water storage tank. Wall mounting with connection cables at the top and bottom.

Application
The VX Solo II HWS is a compact district heating substation with high performance and ease of use. It is particularly well-suited for two-pipe systems and systems with underfloor heating.

District Heating (FW)
On the primary side, the substation includes a fitting, sensor pockets for heat meters, a dirt trap, thermometers, and ball valves.

Heating (HE)
The heating circuit on the secondary side consists of a stainless steel plate heat exchanger, circulation pump, dirt trap, expansion vessel, thermometers, pressure gauge, check valve, air vent, sensors, safety valve, and ball valves. The flow temperature to the heating circuit is weather-compensated by the electronic Danfoss controller (ECL 210/A247) in combination with an electronic actuator connected to the controller. Depending on the application, underfloor heating or central heating, differently sized heat exchangers are used.

Domestic Hot Water (DHW)
The substation is designed for the connection of a domestic hot water storage tank on the secondary side, the storage temperature of which is electronically controlled.

Features and benefits

  • Indirect home and apartment station
  • Indirect heating, connection for secondary-side DHW storage tank
  • Weather-compensated control of the heating circuit
  • Capacity: 20-30 kW heating
  • Small footprint
  • Pipe connections and plate heat exchangers are made of stainless steel
  • Top or bottom connection