Danfoss logo
VX Solo II H2WP (A377)-product-category

VX Solo II H2WP (A377)

Compact substation with two heating circuits for radiators and floor heating, and connection piping for a primary-side domestic hot water storage tank. Wall-mounted design with pipe connections at the top and bottom.

Application
The VX Solo II H2WP (ECL 310/A377) is a district heating substation with high performance and excellent user comfort. It is particularly suitable for two-pipe systems and systems with floor heating.

District Heating (DH)
On the primary side, the substation includes an insert and sensor pockets for a heat meter, as well as a strainer, thermometer and ball valves.

Heating (HE)
On the secondary side of the plate heat exchanger, there are two heating circuits: one for radiators and one for floor heating. Both heating circuits consist of a circulation pump, strainer, thermometer, check valve and ball valves. The heating temperature is controlled by the ECL 310 electronic controller. For radiator heating control, the substation is equipped on the primary side with a Danfoss AHQM flow controller with motorized valve and a Danfoss AMV actuator connected to the electronic controller. For floor heating control, the substation is equipped on the primary side with a VMV three-way valve and a Danfoss AMV actuator connected to the electronic controller. Depending on the application, whether floor heating or radiator heating, different heat exchanger sizes are used.

Domestic Hot Water (DHW)
The substation is designed on the primary side for connection to a domestic hot water storage tank. For storage tank control, the substation is equipped on the primary side with a Danfoss AHQM flow controller with motorized valve and a Danfoss AMV actuator connected to the electronic controller.

Features and benefits

  • Indirect substation for houses and apartments
  • Indirect heating with connection for a primary-side domestic hot water storage tank
  • Weather-compensated heating circuit control
  • Electronic temperature control for domestic hot water storage tanks
  • Heating capacity: 20–30 kW
  • Minimal space requirements
  • Pipes and plate heat exchanger made of stainless steel
  • Top or bottom connection options