Danfoss logo
VX 22 (A230)-product-category

VX 22 (A230)

Fully insulated piping installation for domestic hot water and heating in indirect systems. Domestic hot water is produced using the instantaneous flow principle. Supplied as a wall-mounted solution with an insulated casing.

Application
The VX 22 is a compact district heating substation suitable for supply of heating and domestic hot water for small properties and apartment houses. The VX 22 is available in two versions. One version is equipped with a Danfoss ECL 310/A230 controller for weather-compensated heating control, and self-acting thermostatic control of domestic hot water while the other version features a Danfoss ECL 310/A266 controller for managing both the heating circuit and the domestic hot water circuit. The VX 22 is available with heating capacities of 25–75 kW (27–37 kW for instantaneous systems) and 45–90 kW for domestic hot water production. Please contact our sales department to help determine the optimal configuration.
​​​​​​​
Control System
The VX 22 is supplied with brazed Danfoss heat exchangers for heating and domestic hot water, thermostatic or motorized control valves, shut-off valves, check valves, safety valves, an energy-efficient pump, circulation pump, sensor pockets and a differential pressure controller. Motors and pumps are factory-wired and supplied with a plug for connection to 230 V. The control system is prepared for LeanHeat Monitor, allowing remote monitoring and control via the internet. The unit is supplied with an insulated casing and an adapter piece for a district heating meter.
​​​​​​​
Domestic Hot Water Circulation
As standard, the VX 22 is equipped with an energy-efficient pump for domestic hot water circulation and can be connected directly to existing domestic hot water systems with circulation. In new installations, domestic hot water circulation ensures that hot water is immediately available at draw-off points, providing maximum comfort while reducing water wastage.
​​​​​​​
Heat Exchangers
The heat exchangers used in the VX 22 are high-efficient, copper-brazed Danfoss heat exchangers that have been tested and approved in accordance with the PED Directive.
​​​​​​​
Reading and Adjustment
All thermometers are positioned for easy reading. Control components are readily accessible.
​​​​​​​
Service and Installation Friendly
Well-designed pipe routing and the logical arrangement of components make servicing and installation straightforward.
​​​​​​​
Installation is fast and simple
The unit is wall-mounted, and because all pipes are routed at a distance from the wall, neat and accessible pipework can be achieved.

Features and benefits

  • Indirect system for heating and domestic hot water
  • Supplied with insulated pipework and insulated casing; complies with DS 452
  • Based on the instantaneous flow principle
  • Supplied with Danfoss ECL 310, prepared for LeanHeat Monitor
  • Equipped with an energy-efficient pump
  • Heat exchangers and pipes made of stainless steel; EPDM-sealed connections
  • Minimal risk of scaling and no risk of legionella growth
  • Service-friendly pipe routing and component layout for easy maintenance of the unit