Akva Lux II TDe
Complete, fully insulated unit for domestic hot water and heating in direct heating systems. Features unique control technology for domestic hot water management. Equipped with the PTC2+P controller.
Application
Akva Lux II TDe is a fully insulated, complete unit for domestic hot water and heating in direct heating systems, suitable for properties with 1–4 apartments.
Description
Akva Lux II TDe is supplied with a plate heat exchanger for domestic hot water of type XB06H-1 26, XB06H-1 40, or XB06H+-1 60, a Danfoss PTC2+P domestic hot water controller, a FJVR thermostat for controlling the bypass/circulation temperature, safety and check valves on the cold-water inlet, shut-off valves, a differential pressure controller. The unit is prepared for domestic hot water circulation. As standard, it includes a circulation set, a Danfoss differential pressure controller. The units are supplied without temperature control for the heating circuit and must therefore be connected to an external heating control system with weather-compensation functionality.
Water Heater
The water heater is based on a brazed, high-efficiency plate heat exchanger, type XB 06H, and is equipped with a pressure- and thermostatically controlled domestic hot water controller, Danfoss PTC2+P with an energy-saving function.This means that when the tapping of domestic hot water stops, the regulator immediately closes the district-heating flow. As a result, both standby losses and scaling in the heat exchanger are reduced. The plate heat exchanger remains cold when no water is being tapped, keeping heat loss to a minimum.
By-pass (Thermostatic Bypass)
The unit is supplied with a by-pass, ensuring that hot water is produced immediately when domestic hot water is tapping. The temperature in the bypass loop is adjusted for optimum comfort and economy.The unit is supplied as standard prepared for domestic hot water circulation.
Domestic Hot Water Circulation
The unit is prepared for circulation. Hot water circulation ensures hot water at the tapping point without waiting time and without water wastage.The circulation temperature is adjusted according to the regulated domestic hot water temperature. This ensures comfort, lower supply temperatures and thereby improved heating economy.
Installation of District Heating Meter
The district heating meter can be installed in the district heating return line or supply line, alternatively in both supply and return lines for leak monitoring.
Service- and Installation-Friendly
An intelligent arrangement and compact assembly of components make the unit easy to service and install.The unit is wall-mounted, and all pipes are located close to the rear wall. It is therefore possible to establish neat pipework.
Features and benefits
- Customized solutions, specially developed for large projects and apartment buildings
- Fully insulated district heating unit
- Highly efficient heat exchanger
- Cold heat exchanger at standby – no standby losses
- Domestic hot water controller PTC2+P, with integrated differential pressure controller and energy-saving function
- Pipes and heat exchanger made of stainless steel, EPDM seals
- Minimal risk of limescale build-up, no legionella risk
- Capacity: Domestic hot water up to 53 kW, heating up to 15 kW
- Can be connected to a weather-compensated heating control system with outdoor temperature compensation functionality