Danfoss logo
Danfoss Ally™ Starter Pack-product-category

Danfoss Ally™ Starter Pack

The Danfoss Ally™ Gateway is a programmable, wireless control system that connects all the Danfoss Ally™ devices to the internet and intelligently controls your heating via a free app downloadable from Google Play and App Store.

The power supply and LAN cable for the internet connection are included.

Features and benefits

  • Controls the daily heating schedule for every room allowing quick and easy adjustments to be made
  • The Pre-Heat function is used to ensure you have the right temperature when you want it. When Pre-Heat function is “On” it means that, it is ramping up to the next scheduled At Home mode
  • The Danfoss Ally™ Gateway software is automatically updated from the internet