Danfoss logo
Cjevovod FHR-product-category

Cjevovod FHR

The FHR/FHR-B Manifold is used for controlling water flow in under floor heating systems. Each tube of the floor heating system is connected to the manifold, thus making it possible to control water flow or heat supply to each in the building individually.

Features and benefits

  • Control valve as an enabler for the use of actuators and controls
  • Tactile pre-setting to compensate for different lengths of pipe circuits
  • Shut-off for the opportunity to shut off individual pipe circuits
  • Manifold cast in one piece with less risk of leakage
  • Less brass / efficient packaging for light and compact design
  • Manifold body sand-cast with a uniform surface, not needing additional processing