BFM
BFM pumps are specially designed for mobile heating applications up to 24 l/h. The size and weight of the pump make it particularly suitable where space is restricted. All components are designed to provide a long service life with constantly high effciency and durability.
Features and benefits
- Light oil, kerosene and biofuel blends hereof
- 2 pipe operation
- 1-stage
- Built-in pressure regulator
- Solenoid valve cut-off
- Shaft with Ø6 mm & Ø8 mm
- Bio compatible pressure and solenoid valve (Bio100 - version)