Pompes eau de mer
Product types shown: 1
APP 0.6-46 pumps
This data sheet is valid for APP pumps both non ATEX and ATEX certified. ATEX certified pumps are indicated by Ex in the type designation - example APP 0.6 Ex.
The Danfoss range of APP high-pressure pumps is designed according to EN 809 for use in RO applications with low viscosity and corrosive fluids such as:- Sea water
- Brackish water
- Waste water (APP W)
Danfoss APP pumps are as standard made in a combination of dublex and Super Dupllex steel.if all super Duplex is required the APP S models has to be selected. Both APP and APP S are positive displacement pumps with axial pistons that move a fixed amount of water in each cycle. Flow is proportional to the number of input shaft revolutions (rpm). Unlike centrifugal pumps, they produce the same flow at a given speed no matter what the discharge pressure.- Sea water