Chauffage indirect ou direct et Ballon ECS
Product types shown: 13

VX Solo II HWP (Thermostatic)
Compact substation for heating with connection piping for a primary-side domestic hot water storage tank. Wall-mounted design with pipe connections at the top and bottom.
Application
The VX Solo II HWP (Thermostatic) is a district heating substation with high performance and excellent user comfort. It is particularly suitable for two-pipe systems and systems with floor heating.
District Heating (DH)
On the primary side, the VX Solo II HWP (Thermostatic) includes an insert and sensor pockets for a heat meter, as well as a strainer, thermometer and ball valves.
Heating (HE)
The heating circuit on the secondary side consists of a stainless steel plate heat exchanger, safety valve, expansion vessel, strainer, thermometers, pressure gauge, air vent valve, circulation pump and ball valves. The supply temperature of the heating circuit is controlled by the self-acting Danfoss thermostatic controller. Depending on the application, whether underfloor heating or central heating, different heat exchanger sizes are used.
Domestic Hot Water (DHW)
The substation is designed on the primary side for connection to a domestic hot water storage tank. Temperature in the storage tank is controlled by an external temperature controller.