Chauffage indirect
An indirect substation is used when district heating network conditions, such as pressure and temperature, do not allow direct connection. When a substation is connected indirectly, a heat exchanger provides energy-efficient heat transfer. It also ensures that the primary network supply side and the secondary building installation side remain safely separated.
Product types shown: 31

DSA1 HOME
The DSA HOME is designed for use in high-parameter district heating networks. Suitable for heating single houses. It provides an alternative solution to an oil or gas boiler. The DSA Home is designed for heating or heating and domestic hot water. The wall-mounted construction saves space needed for installation and servicing.

DSP 1 MAXI CEE
Les stations de transfert de chauffage urbain assurent le lien entre les fournisseurs de chauffage urbain et les systèmes des clients. Elles intègrent les équipements nécessaires pour adapter la chaleur fournie aux besoins des locaux, conformément au contrat de chauffage. À cet effet, elles doivent respecter toutes les normes applicables et les conditions techniques de raccordement du fournisseur. Les raccordements indirects (où le chauffage urbain et les systèmes internes sont isolés hydrauliquement) intègrent des composants permettant de séparer les systèmes (échangeur de chaleur), de limiter le débit à celui spécifié dans le contrat, de réguler la température du réseau secondaire et de mesurer la consommation d'énergie. Le système décrit ici est un modèle standard permettant le raccordement de différents types de modules de pompage et de différentes options au réseau secondaire. Il est donc particulièrement adapté aux applications de chauffage urbain.

DSP MOD
District heating transfer stations provide the link between district heating suppliers and customers’ systems. They incorporate the necessary equipment to tailor the supplied heat to the needs of the object premises as specified in the heating supply contract. In this they need to comply with all applicable standards and with the supplier’s technical connection conditions. Indirect connections (in which district heating and in-house systems are hydraulically isolate) incorporate components to separate the systems (heat exchanger), to limit the flow volume to that specified in the contract, regulate the secondary supply temperature, and measure the energy consumption. The system described here is a standard type in which one different types of applications can be connected on the secondary.

DSP1 MAXI
District heating transfer stations provide the link between district heating suppliers and customers’ systems. They incorporate the necessary equipment to tailor the supplied heat to the needs of the object premises as specified in the heating supply contract. In this they need to comply with all applicable standards and with the supplier’s technical connection conditions.

DSP1 SMALL
The DSP MINI is designed for use in district heating networks, suitable for heating and for providing DHW for single family houses. It provides an alternative solution to an oil or gas boiler. The DSP MINI is designed for heating, domestic hot water and floor heating. The wall-mounted construction saves space which is needed for installation and service. The DSP MINI is designed as a wall-mounted sta tion. Each station is equipped with micro plate heat exchangers for DHW and optional for heating manufactured by Danfoss, which significantly increase substation performance and lifetime. All components are placed at the front of the station, which makes it very easy to access them during maintenance or servicing. The mounting bracket significantly reduces the time required to mount the substation to the wall. The connections are predefined and allow installers to prepare installation before station is available on the site, which reduces the time between delivery and startup.

DSS1 MAXI
District heating transfer stations provide the link between district heating suppliers and customers’ systems. They incorporate the necessary equipment to tailor the supplied heat to the needs of the object premises as specified in the heating supply contract. In this they need to comply with all applicable standards and with the supplier’s technical connection conditions. Indirect connections (in which district heating and in-house systems are hydraulically isolated) incorporate components to separate the systems (heat exchanger), to limit the flow volume to that specified in the contract, regulate the secondary supply temperature and measure the energy consumption. The system described here is a standard type where primary medium is steam. On secondary heating circuits or modules can be connected optional.