Termix ThermoDual FLS Mini
Flow-through system for demand-controlled domestic hot water heating.
Features and benefits
- Electronically controlled for constant domestic hot water temperatures
- Immersion sensor for optimal temperature control
- PWM pump for excellent flow performance and energy management
- Demand-controlled flow operation reduces the risk of legionella
- Domestic hot water capacity: 25–80 kW
- Suitable for buffer tank solutions
- Compact design with minimal space requirements
- Pipes and plate heat exchanger made of stainless steel
- Fully thermally insulated for energy savings
- Supplied fully assembled and pre-wired for easy and fast installation