Chauffage direct et eau chaude sanitaire
Direct heating stations with instantaneous domestic hot water preparation are used in single-family houses, where pressure and temperature conditions allow direct connections, but the most common use is in the multi-family buildings with decentralized heating and DHW installations.
Product types shown: 24

EvoFlat 4.0 PRO F
The Danfoss EvoFlat 4.0 PRO F is an electronically controlled flat station designed to regulate the temperature of domestic hot water and heating flow. It is particularly wellsuited for use in multi- family residential buildings with central heating systems.
Equipped with an advanced electronic controller and specially developed actuators, the unit ensures precise temperature regulation, while all relevant operational data can be accessed online. Cold meters can be read and displayed simultaneously via the M-bus interface.
This innovative solution sets new industry standards. The functional blocks are manufactured from reinforced PPS composite material, making the station lightweight and reducing internal heat emissions. The smooth internal pipe surfaces minimise the risk of deposits and blockages.
All components are assembled using advanced Click- Fit connections. In comparison to conventional stations with pipe and screw fittings, this modern connection technology eliminates the need for retightening during installation and commissioning.
Primary side
The flat station is equipped with two differential pressure regulators and a strainer. A summer bypass function maintains the supply line temperature during idle periods, ensuring a rapid response time for domestic hot water production. The bypass can be operated continuously or according to a weekly schedule. A return temperature limitation function is included as an accessorie.
Secondary side
The flat station supplies the heating surfaces with the flow temperature provided by the supply line. The standard integrated differential pressure regulator ensures optimal operating conditions for the heating system. An actuator can optionally be installed on the zone valve; this actuator can be used to switch off the heating system via an external signal or to reduce the return temperature.
Domestic hot water ( DHW)
Four heat exchanger sizes are available, covering capacities from 37 kW to 70 kW. The EvoFlat 4.0 PRO F is equipped with an actuator for precise regulation of the domestic hot water temperature. This actuator adjusts the primary-side flow rate according to the hot water temperature and the draw-off volume. The station incorporates an integrated differential pressure regulator on the primary side of the domestic hot water heating system, eliminating the need for hydraulic balancing between the station and the primary side. If required, the station can be expanded with a DHW circulation set.
EvoFlat 4.0F
le module d’alimentation Danfoss EvoFlat 4,0 est particulièrement adaptée aux immeubles multi-familiaux avec production de chaleur centrale ou chauffage urbain.le module innovant établit de nouvelles normes. Il se compose de blocs fonctionnels en matériau composite PPS spécialement renforcé. Cela rend le module d’alimentation extrêmement léger et limite l’émission de chaleur interne. La surface lisse réduit les risques d’entartrage et d’obstruction.
Tous les composants sont assemblés à l’aide de nouveaux raccords encliquetables. Par rapport aux sous-stations conventionnelles avec tuyaux et raccords vissés, cette nouvelle technologie de raccordement ne nécessite pas de resserrage pendant l’installation et la mise en service
Côté primaire (DH)
Le module d’alimentation est équipé de deux régulateurs de pression différentielle et d’un filtre central. Un By Pass d’été fournit une chaleur constante à la conduite d’alimentation pendant l’arrêt. Cela garantit un temps de réponse rapide pour l’ECS pendant l’été. Le By pass est régulé par thermostat.
Chauffage (HE)
Le module d’alimentation est équipé de deux régulateurs de pression différentielle et d’un filtre central. Un By Pass d’été fournit une chaleur constante à la conduite d’alimentation pendant l’arrêt. Cela garantit un temps de réponse rapide pour l’ECS pendant l’été. Le By pass est régulé par thermostat.
Eau chaude sanitaire (ECS)
Quatre tailles d’échangeurs de chaleur sont disponibles pour couvrir tous les besoins, de 37 kW à 70 kW. L’Evoflat 4.0 F est équipé d’un régulateur intelligent qui régule le débit primaire en fonction de la température de l’eau chaude sanitaire et du volume d’eau l’échangeur intermédiaire” by “puisé par l’échangeur intermédiaire. le module d’alimentation est équipé d’un régulateur de pression différentielle intégré sur le circuit primaire ECS. Cela élimine la nécessité d’un équilibrage hydraulique de le module d’alimentation.Si nécessaire, le module d’alimentation peut être étendue avec un kit de bouclage d’eau chaude.
EvoFlat FSF
The EvoFlat four pipe station are developed to increase efficiency in systems with heat pumps. The concept includes the use of two different temperature levels. A flow temperature of 55 °C is required for tap water heating. On the heating side, the surface heating system is operated with a flow temperature of 35 – 38 °C. In this way, the best possible COP for the heat pump is achieved. The EvoFlat-TM four pipe station is available as an in-wall version with a flush-mounted box or as a wall-mounted version.
Domestic hot water (DHW)
The hot water output is determined by the number of plates in the built-in heat exchanger. Due to the flow temperature of 55 °C, only type 4 is available. A built-in flow controller opens the flow through the heat exchanger on the heating and drinking water side. When the tap is finished, both flows are closed. The Evoflat 4.0 F is equipped with an intelligent controller that regulates the flow rate on the supply side depending on the hot water temperature and the tap volume. The station has an integrated differential pressure regulator on the supply side of the drinking water heating. This means that hydraulic balancing of the station is not necessary. These components ensure the optimum operating status for all home stations that are connected to the same system. To measure water consumption, are the EvoFlat4.0 F is equipped with a fitting piece for mounting a water meter in the cold-water inlet.
Heating
The control section on the heating side includes a differential pressure controller type AB-PM DN 20, a strainer, a sensor thermowell and a fitting piece for inserting a heat meter. The differential pressure controller with flow limitation ensures optimal operating conditions during heating. To ensure time-dependent temperature control, the EvoFlat™ four pipe station can optionally be equipped with an actuator (type TWA-Q) for the zone valve integrated in the AB-PM and a room thermostat with timer.
Design
The innovative EvoFlat 4.0 FSF sets new standards. It consists of function blocks made of a specially composite material. This makes the station extremely light and limits internal heat emission. The smooth surface significantly reduces the risk of deposits and contaminants.
Insulation
The EvoFlat 4.0 FSF has a high insulation EPP cover. It is built up on an EPP insulated back plate and a few front insulation covers for the DHW, DH, HE and mounting rail. This ensures the EvoFlat 4.0 F is fully insulated for minimum heat losses and excellent operating economy.EvoFlat FSS
Product
The EvoFlat FSS is a compact and user-friendly flat station designed for use in multi family buildings. It is particularly suitable for two-pipe systems in residential buildings supplied with heat from a central heat source, such as district heating, boilers, solar heating systems, heat pumps, and similar installations.
All pipes are made of stainless steel and connected using Danfoss Hair-pin technology. Compared to traditional stations with threaded connections, this innovative connection method requires no retightening during installation.
The rear panel consists of an EPP insulation plate, complemented by a heat-insulating front cover, ensuring minimal heat loss.
Primary side (DH)
The flat station is equipped with a differential pressure regulator, integrated into the main regulator type TPC M and a central strainer. A thermostatically controlled summer bypass maintains the heat supply at operating temperature, ensuring a rapid domestic hot water (DHW) response outside the heating season.
Heating (HE)
The flat station supplies the radiator circuit with the same temperature as the heat source. The differential pressure regulator ensures efficient heating operation. For time-dependent temperature control, the station can optionally be equipped with an actuator for the zone valve integrated into the regulator.
Domestic hot water (DHW)
Domestic hot water is heated via a heat exchanger using the flow-through principle. Three sizes of heat exchangers are available, covering capacities from 37 to 55 kW.
The domestic hot water temperature is regulated by the self-acting TPC-M regulator (with integrated differential pressure regulator), ensuring a constant DHW temperature even with fluctuating supply temperature, flow, and differential pressure.
If desired, the station can be supplied with built-in DHW circulation.EvoFlat FSS 110
Application
The EvoFlat FSS 110 is a compact and user‑friendly flat station with a depth of only 110 mm. It can be used for both radiator heating and underfloor heating.
It is particularly suitable for two‑pipe systems in residential buildings supplied via a secondary connected district heating system, a combined heat and power (CHP) system, or a central boiler plant. The EvoFlat FSS 110 is available either as a built‑in version with a Recess box or as a wall‑mounted.
Primary Side
The flat station is pre‑assembled with components such as a differential pressure controller (integrated into the main temperature controller TPC‑M), strainer, and fitting pieces for the installation of a heat meter and water meter.
Radiator heating (HE)
The flat station supplies the radiator heating circuits with the flow temperature provided by the supply. The differential pressure regulator integrated as standard creates optimal operating conditions for the heating.
Floor heating (HE)
With the SGTZ Distribution units installed, the flat station supplies the underfloor heating with a regulated flow temperature, adjustable form 15 °C to 50 °C. The integrated temperature controller create optimal operating conditions.
A bathroom radiator or towel dryer can be connected using an optional high‑temperature connection set.
Domestic hot water (DHW)
The domestic hot water is heated in the heat exchanger according to the flow‑through principle, with the temperature regulated by the automatic controller featuring an integrated differential pressure controller, TPC‑M.
The combined hydraulic and thermostatic control of the TPC‑M ensures maximum user comfort. The flow‑controlled section allows primary and secondary side flow through the heat exchanger only when hot water is being drawn, and stops the flow immediately once the draw‑off is completed.
If necessary, the station can be expanded with a hot water circulation set.
EvoFlat RENO
The EvoFlat Reno is a flat station for direct heating and a pressure and temperature controlled instantaneous domestic hot water heater for two - pipe systems, designed for decentralized heat distribution and is especially suitable for apartment buildings, where existing gas boilers should be replaced. The existing connections for DHW and DCW as well as supply and return of secondary heating circuits can be used without major changes, but it is recommended that the connections for the primary hot water flow and return are to lead through the chimney. Optionally the heating supply and return pipe can also be established in top of the unit.
Primary side
The station is supplied with heating water from a energy source and it is prefabricated with interconnecting components such as a differential pressure controller (integrated in main temperature controller TPC-M), strainer, thermostatic bypass FJVR, sensor pockets and fitting piece for insertion of a heat meter.
Heating (HE)
The self-acting temperature controller TPC-M with integrated differential pressure controller sets the optimum operating conditions for heating and DHW. In order to enable a time dependent temperature control program, a zone valve with actuator and a room thermostat* can be included as an option.
* National laws and guidelines must be observed.
Domestic hot water (DHW)
The domestic hot water is prepared in the heat exchanger based on the flow principle and the temperature is regulated by the self-acting controller with integrated differential pressure controller - the TPC-M. Supreme ease of operation is obtained via the combined hydraulic and thermostatic regulation of the TPC-M controller. The flow - controlled part allows primary and secondary side flow through the heat exchanger, only when hot water is tapped and blocks the flow immediately after completion of the tapping process. The thermostatic part controls the domestic hot water temperature. Thanks to the quick-acting hydraulic control of the heat exchanger, it is largely protected from the formation of lime scale and growth of bacteria. The TPC-M controller with integrated differential pressure controller compensates for variations in supply temperature and varying differential pressure and thereby ensures a constant domestichot water temperature at all times.
Supper bypass
The station is equipped with a summer bypass.
Construction
All pipes are made of stainless steel and insulated.
EvoFlat RENO 2.0
Les EvoFlat Reno 2.0 sont des stations de chauffage direct et de production d'eau chaude sanitaire en continu pour appartements, fonctionnant en systèmes bitubes et conçues spécifiquement pour remplacer les chaudières à gaz. Bien que les raccordements existants pour l'eau chaude et froide, ainsi que les conduites d'arrivée et de retour du circuit de chauffage secondaire, puissent être réutilisés sans modifications majeures, il est recommandé de faire passer les raccordements pour l'arrivée et le retour du chauffage principal par la cheminée. Les conduites d'alimentation principales sont raccordées par le haut de série. Tous les tuyaux sont en acier inoxydable et sont isolés thermiquement.
Côté primaire (DH)
La station est alimentée en eau chaude sanitaire. La station d'appartement est équipée en usine d'un thermostat d'eau chaude, d'un régulateur de pression différentielle, d'un filtre, d'une dérivation estivale, d'un support de sonde M10 et d'un raccord pour l'installation d'un compteur de chaleur.
Chauffage (HE)
Le régulateur de température automatique TPC-M, avec régulateur de pression différentielle intégré, assure des conditions de fonctionnement optimales pour le chauffage et la production d'eau chaude sanitaire. Un actionneur et un thermostat d'ambiance peuvent être utilisés en option pour réguler la température ambiante. Le respect des réglementations et directives nationales est impératif lors de l'utilisation d'un kit de raccordement haute température (en option).
Eau chaude sanitaire (ECS)
L'eau chaude sanitaire est chauffée par un échangeur de chaleur fonctionnant selon le principe de la circulation. Sa température est régulée par le régulateur automatique TPC-M. Ce régulateur combiné, faisant office de vanne hydraulique et thermostatique, offre une grande facilité d'utilisation. La section à débit contrôlé autorise la circulation de l'eau chaude dans l'échangeur, côté primaire et secondaire, uniquement pendant l'utilisation. Le débit est immédiatement coupé une fois le robinet d'eau chaude fermé. Le régulateur TPC-M garantit une température d'eau chaude sanitaire constante, même en cas de variations de température et de pression différentielle de l'eau chaude. Équipé de série d'un bypass d'été.
Evoflat Reno 2.0 FR
The EvoFlat Reno 2.0 FR are apartment stations for direct heating and continuous flow domestic hot water heating in 2- pipe systems, specifically designed to replace gas boilers. While the existing connections for hot and cold water, as well as the flow and return lines of the secondary heating circuit, can be reused without major modifications, it is recommended that the connections for the primary heating flow and return be routed through the chimney. The primary supply lines are connected from above as standard. All pipes are made of stainless steel and are thermally insulated.
Primary side (DH)
The station is supplied with heating water from a heat source. The apartment station is factory- equipped with a hot water thermostat, differential pressure regulator, strainer, summer bypass, M10 sensor mount, and a fitting for installing a heat meter.
Heating (HE)
The TPC-M automatic temperature controller with integrated differential pressure regulator ensures optimal operating conditions for heating and domestic hot water. An actuator and room thermostat can be optionally used to control the room temperature. National laws and guidelines must be observed using an optional high- temperature connection set.
Domestic hot water (DHW)
Domestic hot water is heated using a heat exchanger based on the flow principle. The domestic hot water temperature is regulated by the TPC-M automatic controller. This combination controller ensures superior user friendliness by acting as a combined hydraulic and thermostatic valve. The flow- controlled section allows flow through the heat exchanger on the primary and secondary sides only during hot water use. Flow is blocked immediately after hot water tap is complete. The TPC-M controller ensures a constant domestic hot water temperature even with fluctuating flow temperatures and differential pressures. Equipped with a summer bypass as standard.