Danfoss logo
ECmat Aqua-product-category

ECmat Aqua

Danfoss ECmat Aqua is a hot-water floor heating mat with low construction height (approximately 10 mm), which makes it especially suitable for renovation jobs in existing buildings.

Features and benefits

  • Minimal construction height enables upgrades without substantial floor build‑up – well suited to renovations
  • Faster, cleaner installation thanks to mat layout and adhesive mesh; reduces labor time versus traditional pipe layouts
  • Durable, low‑oxygen‑permeability pipe extends system life and protects components (e.g., pumps, valves) from corrosion
  • Modular design scales from small rooms (3 m²) to larger areas (6/9 m²) by combining mats and matching manifolds
  • Designed to work with Danfoss FHV combi valves