Danfoss logo
Électrovannes pour fluides fluorés et hydrocarbures-product-category

Électrovannes pour fluides fluorés et hydrocarbures

Solenoid valves are used to allow, stop, or control refrigerant flow in refrigeration and air conditioning systems. In cold room applications, they support shut-off and flow control functions in the refrigeration circuit and are part of the wider cold room component set together with the condensing unit, controller, thermostatic expansion valve, filter drier, and evaporator.
his category covers solenoid valve solutions for fluorinated refrigerants and hydrocarbons, with product options for liquid, suction, and hot gas lines.
Beyond cold rooms, these valves are also used in broader refrigeration, freezing, air conditioning, compact refrigeration, and selected food service applications.

Features and benefits

  • Supports refrigerant shut-off and flow control in refrigeration systems
  • Relevant for cold room systems as well as broader refrigeration and air conditioning applications
  • Suitable for liquid, suction, and hot gas lines
  • Covers fluorinated refrigerants and, for selected families such as EVR, most hydrocarbon refrigerants
  • Available in normally closed and normally open versions, depending on the valve family
  • Offers installation flexibility with flare, solder, and flanged connection options on relevant ranges
  • Supports a wide choice of AC and DC coils, including clip-on coil options on EVR
  • Designed for media temperatures up to 105 °C on key product range such as EVR

Product types shown: 2