Danfoss logo
Détendeurs électriques pour la réfrigération commerciale-product-category

Détendeurs électriques pour la réfrigération commerciale

Electric expansion valves for HVAC-R are used for precise liquid injection into evaporators and accurate refrigerant flow control. In cold room systems, they help regulate refrigerant flow for stable evaporator performance, accurate control, and efficient system operation. This product range is also used outside cold rooms across air conditioning, refrigeration, food retail, chiller, and other HVAC-R applications.

Features and benefits

  • Precise liquid injection and accurate refrigerant flow control
  • Efficient and reliable operation across a broad set of HVAC-R applications
  • Broad refrigerant and capacity coverage across the category, including variants for CO₂-related applications
  • Stepper-motor-based regulation is available for precise positioning and optimized control of liquid injection
  • Service-friendly and robust PWM-based solutions are available across the AKV family, with high level of tightness and long lifetime focus
  • Some ETS valve series (e.g. ETS Colibri®) include built-in sight glass with moisture indicator and corrosion-resistant design features

Product types shown: 20