Vannes de régulation de pression mécaniques
Mechanical pressure regulating valves help control key system pressures in cold rooms and other refrigeration applications.
In cold room systems, they are used to support stable evaporating conditions, protect compressors during demanding operating periods, and help maintain the right condensing and receiver pressure where needed.
The range covers several pressure-regulating functions across refrigeration and air conditioning systems, including evaporator pressure regulation, crankcase pressure regulation, condensing and receiver pressure regulation, and compressor discharge pressure control.
Mechanical pressure regulating valves are also used in refrigeration and air conditioning systems more broadly, including systems with air-cooled condensers, water chillers, heat-recovery applications, and selected industrial refrigeration duties
Features and benefits
- Supports stable pressure control across refrigeration systems
- Helps maintain constant evaporating pressure and evaporator surface temperature where required
- Helps protect the compressor motor against overload during start-up, after long standstill periods, or after defrost
- Supports constant and adequately high condensing and receiver pressure in systems with air-cooled condensers and heat-recovery applications
- Application-focused design for systems operating under large load variations
- Accurate, adjustable pressure regulation
- Low pressure drop under normal load conditions
- Reliable operation with high tightness in closed position
- Hermetic valve designs that help reduce external leakage risk
- Wide capacity and operating ranges
Product types shown: 3

KVP
Le KVP est monté sur la conduite d'aspiration après l'évaporateur et sert à:
1. Maintenir une pression d'évaporation constante et, par conséquent, une température de surface constante sur l'évaporateur. La régulation est modulante. En ajustant le débit sur la conduite d'aspiration, la quantité de gaz réfrigérant est adaptée à la charge de l'évaporateur.
2. Protection contre une pression d'évaporation trop basse (par exemple, pour éviter le gel dans un refroidisseur d'eau). Le régulateur se ferme lorsque la pression dans l'évaporateur descend en dessous de la valeur de consigne.
3. Différencier les pressions d'évaporation dans deux ou plusieurs évaporateurs dans les systèmes à un seul compresseur.
OFV / OFV SS
OFV are angle-way pressure regulating valves, which have adjustable opening pressure and cover the deferential pressure range (ΔP): 2 – 8 bar (29 – 116 psi). The valve can be closed manually, e.g. during plant service and have backseating, enabling the spindle seal to be replaced with the valve still under pressure.
The valves are especially designed to prevent fluttering due to low velocity and/or low density. In consequence it is possible to apply the valves with wide fluctuations in capacity demands, i.e. from maximum performance to part load. A flexible O-ring provides perfect sealing over the seat.