Clapets anti-retour pour la climatisation et la réfrigération commerciales
Check valves are used to control one-way refrigerant flow and help prevent backflow in refrigeration and air conditioning systems. In cold room applications, they support reliable flow control in liquid, suction, and hot gas lines, helping the system operate as intended.
Features and benefits
- Controls one-way refrigerant flow to help prevent backflow
- Relevant for cold room systems as well as broader refrigeration and air conditioning applications
- Suitable for liquid, suction, and hot gas lines
- Supports fluorinated refrigerants, hydrocarbns and CO₂
- Available in straightway and angleway versions
- Offered with flare and solder connections, including oversize connection options to fit to larger pipe diameters
- Includes variants for different system needs, including systems with compressors in parallel and CO₂ applications
- Designed with low pressure drop during operation and a built-in damping piston for lines where pulsation can occur
- NRVH for discharge line location in paralle compressor arrangements surpresses flattering caused by compressor pulsations
Product types shown: 2

NRV 10s H
Les clapets anti-retour NRV 10s H pour R744 (CO2) peuvent fonctionner comme une soupape de décharge interne lorsqu'ils sont installés en parallèle avec des vannes à bille GBC ou des vannes d'arrêt de service, à l'entrée et à la sortie des composants à entretenir. Le NRV 10s H peut également être utilisé dans les lignes de dégivrage au gaz chaud.