Danfoss logo
Pressostats à cartouche-product-category

Pressostats à cartouche

Cartridge pressure switches are compact disc-type pressure switches with fixed setpoints for long-standing use in refrigeration and air conditioning systems. They provide automatic or manual reset limit protection, can be mounted directly on refrigeration systems, and are designed to reduce installation costs and save space. In the cold room context, ACB is also relevant as part of the wider cold room component set.

Features and benefits

  • Compact, lightweight design for direct mounting on refrigeration systems
  • Fixed pressure setpoints for stable, repeatable switching
  • Automatic or manual reset limit protection, depending on the version
  • Different pressure settings and pressure connections are available to suit application requirements
  • Open or waterproof versions are available, including IP65 options
  • Multiple electrical connection formats are available, including cables, spades, and customer-specific plug options
  • Robust and reliable operation with long service life
  • CO₂ - oriented options are available in the cartridge pressure switch range through type CCB

Product types shown: 2