Plateforme de régulateur
Product types shown: 6
&w=1920&q=75)
MCX06D
MCX06D is fitted with graphic LCD display or without display. It is an electronic controller that holds all the typical functionalities of MCX controllers in the compact size of 4 DIN modules: programmability, connection to the CANbus local network, Modbus RS485 opto-insulated serial interface.

MCX08M2
MCX08M2 is an electronic controller that holds all the typical functionalities of MCX controllers in the compact size of 8 DIN modules: Programmability; Connection to the CANbus local network; Modbus RS485 opto-insulated serial interface.
It is available in the version with or without graphic LCD display, and 110 / 230 V AC or 24 V AC power supply.
MMIGRS2 / MMIGRS2CC
MMIGRS2 and MMIGRS2CC close control are MCX’s family remote interface. It’s fitted with a graphic display that allows a complete customization of the user interface. The connection with every unit of the MCX range is made through the CANbus network. All the information about the user interface is loaded inside the MCX controller; that’s why there is no need of programming the MMIGRS2/MMIGRS2CC interface. Both are powered externally or from the controller which it is connected to and automatically shows its user interface.

MMILDS
MMILDS is MCX’s family remote interface. It’s fitted with a LED display for displaying data from a MCX or from 2 probes that can be locally connected. The connection with any MCX controller is through the CAN bus network. The power supply comes from controller which it is connected. All the information about the user interface is loaded inside the MCX controller; that’s why there is no need of programming the MMILDS interface.