Régulateur évaporateur
Product types shown: 19

AK-CC 210
The AK-CC 210 is a versatile refrigeration controller designed for temperature control in various refrigeration applications. It integrates multiple refrigeration-technical functions, allowing it to replace a collection of thermostats and timers. The controller is suitable for use in small systems, such as those found in supermarkets, and can manage two compressors. It features easy data communication setup, quick installation, and multiple digital inputs for various functions.

AK-CC 240
The AK-CC 240 is a refrigeration appliance control unit designed for temperature regulation in various refrigeration applications. It is part of the Danfoss Cooling Solutions product line, specifically within the Electronic Controllers and Services segment. This controller is optimized for use with thermostatic expansion valves (TXV) and is equipped with multiple adaptive defrost methods to ensure high system efficiency and optimal performance.

AK-CC 250A
The AK-CC 250A is a versatile controller designed for temperature control in refrigeration applications. It integrates multiple refrigeration-technical functions, allowing it to replace a collection of thermostats and timers. This controller is suitable for various applications, including the control of two compressors, hot gas defrost systems, and more. It features fixed MODBUS data communication, quick setup, and multiple digital inputs for various functions.

AK-CC 350
The AK-CC 350 is a versatile and advanced controller designed for temperature control in refrigeration applications. It integrates multiple refrigeration-technical functions, making it capable of replacing a collection of thermostats and timers. This controller is suitable for various applications, including controlling two compressors, and it offers fixed MODBUS data communication for seamless integration.
&w=1920&q=75)
AK-CC25 Pro andAK-CC25 Pro BT
The AK-CC25 Pro is a case/room controller designed for TXV based applications. Focus application coverage is for plug-in units with one compressor (fixed or variable speed) or two compressors in either single or dual circuit configuration. It is also suitable for basic remote cases, cold rooms and evaporators. It offers a wide range of advanced functionality as described in this document.

AK-CC55
AK-CC55 est une commande complète d'appareils de réfrigération avec une grande flexibilité pour s'adapter aux appareils de réfrigération et aux chambres froides.
Les régulateurs AK-CC55 Single Coil, Compact et Multi Coil sont optimisés pour contrôler les vitrines réfrigérées ou les chambres froides équipées d'une vanne d'expansion électronique de type AKV. Outre la sortie de la vanne, les régulateurs disposent d'une entrée de pression, d'entrées de capteurs de température, d'entrées numériques ainsi que d'une sortie analogique et de sorties de relais qui peuvent être appliquées à de nombreuses fonctionnalités dans un système de réfrigération.
La température dans l'appareil est enregistrée par des capteurs de température dans le flux d'air avant l'évaporateur et après l'évaporateur. Un réglage pour le thermostat, le thermostat d'alarme et la lecture de l'écran détermine l'influence que les valeurs des capteurs doivent avoir sur les fonctions de contrôle. Des capteurs supplémentaires peuvent être utilisés pour l'enregistrement et l'alarme de la température à proximité des aliments, l'enregistrement de la température de l'évaporateur et comme capteurs de dégivrage.
AK-CC55 water loop
The AK-CC55 Water Loop is a sophisticated case controller designed for semi plug-in units with a water/brine cooled condenser. It is engineered to manage the temperature control of refrigeration systems by on/off control of single or dual compressors, variable speed control of compressors, or brine pumps. It is designed without an integrated display but can be extended with an external display for enhanced user interaction.

AK-RC 204B / AK-RC 205C / AK-RC 305W-SD
La nouvelle famille AK-RC est une gamme complète de commandes de réfrigération offrant une grande flexibilité pour s'adapter aux chambres froides. Les commandes de la famille AK-RC sont conçues pour économiser le temps d'installation, réduire la consommation d'énergie et assurer la meilleure préservation de la qualité des aliments dans les chambres froides.

EKC 202A
The EKC 202A is a temperature controller designed for refrigeration applications. It is capable of receiving signals from one temperature sensor, which can be placed either in the cold air flow after the evaporator or in the warm air flow just before the evaporator. The controller manages defrosting processes, which can be either natural or electric, and can restart cooling based on time or temperature. It also supports the use of a defrost sensor for direct measurement of defrost temperature.

EKC 202B
The EKC 202B is a refrigeration controller designed for temperature control in refrigeration appliances. It is part of the EKC 202 series, which includes models A, B, and C. The controller is equipped with integrated refrigeration-technical functions and is suitable for various applications, including defrost on demand in 1:1 systems.

EKC 202C
The EKC 202C is a refrigeration controller designed for temperature control in refrigeration appliances. It is part of the EKC 202 series, which includes models A, B, and C, each tailored for specific applications. The EKC 202C is particularly suited for controlling temperature in refrigeration systems using thermostatic expansion valves (TXV).

EKC 202C-MS
The EKC 202C-MS is an advanced electronic controller designed by Danfoss for precise temperature regulation in refrigeration applications. This controller is part of the EKC 202 series, which is well-regarded for its reliability and comprehensive feature set. Specifically tailored for use with refrigeration appliances that utilize thermostatic expansion valves (TXV), the EKC 202C-MS integrates essential refrigeration functions, including defrost on demand, which enhances system efficiency.

EKC 202D
The EKC 202D is a temperature controller designed for refrigeration applications. It is part of the Danfoss EKC series, which includes controllers for various refrigeration and air conditioning systems. The EKC 202D is specifically tailored for controlling temperature in refrigeration appliances and cold rooms.

EKC 202D1
The EKC 202D1 is a versatile electronic controller designed for temperature control in refrigeration applications. It integrates multiple refrigeration-technical functions, allowing it to replace a collection of thermostats and timers. This controller is suitable for various applications, providing easy setup and operation.

EKC 302D
The EKC 302D is a temperature controller designed for small refrigeration systems, such as refrigeration appliances or cold rooms. It is part of the Danfoss Cooling Solutions product line, specifically within the Electronic Controllers and Services segment. The controller is capable of receiving signals from one or two temperature sensors, which can be placed in various positions relative to the evaporator to optimize control based on the specific application.

EKE 400 / EKE 450
The EKE 400 controller is a dedicated evaporators typically used in industrial refrigeration applications. The EKE 400 will be able to manage the complete operation in cooling and defrost mode.
The EKE 450 shares the same functionality as the EKE 400 but also includes the Danfoss NeoCharge® control.
NeoCharge
The NeoCharge Standard Retrofit Control Panel are distributed control logic panels designed specifically for low-charge ammonia industrial refrigeration control applications.
Application-specific, energy-efficient control algorithms in each panel, achieve low charge ammonia goals for safe, efficient, trouble-free operation.
For customized panels please contact your Danfoss Sales representative for more details.
Required system components for compatibility:
- ICM Motorized Valve with ICAD-B Actuator
- Pressure Transmitter
- Temperature Sensor