Transmetteurs de température à insertion
Product types shown: 1

MBT 5560
With MBT 5560 we have combined the technology of our standard temperature sensors and the electrical connections from our MBS pressure transmitters with a new developed electronics which has resulted in a compact temperature sensor with a built-in transmitter.
The MBT 5560 is designed for use in harsh industrial environments where reliable, robust and accurate equipment is required.
Available with a wide selection of process and electrical connections. Can be delivered with a 33 mm extension length which makes it possible to measure temperatures up to 200 °C without damaging the built-in electronics.