Ensemble TRV

Kits avec répartiteur 50 mm

Kits tête , corps et coude

Kit de remplacement insert et tête

Ensemble Design

Ensembles VHX

Pièces détachées
The connection sets completes the elegant and modern design of Danfoss X-tra Collection™ products in combination with towel rails and designer radiators.
The sets are available in chrome, Inox (brushed steel) and white RAL 9016, thus matching a wide range of modern radiators.
A pipe set for connecting the radiator to the system pipes is optional. The set includes Ø12 mm pipes with connection fittings and internal pipe support.