RTX (limiteur de température de retour)
Type RTX - a return temperature limiter, meaning that it senses and regulates the return flow in the radiator rather than the air temperature. Used on a towel rail, and set 5 -10 degrees above room temperature, the RTX sensor will keep the radiator warm - ensuring dry towels.