Danfoss logo
Vannes intégrées-product-category

Vannes intégrées

Danfoss integrated valves with built-in presetting are designed for incorporation into valve radiators. They are available in RA-N versions for normal volume flows and RA-U versions for small volume flows and can be used in one- and two-pipe heating systems.

Features and benefits

  • Built-in presetting of water flow
  • Tool-free presetting adjustment
  • Compatible with Danfoss RA thermostatic sensors
  • Replaceable gland seal while the system is in operation
  • Presetting protected against unintended adjustment when the thermostat is installed