Têtes Danfoss Aero®
Danfoss Aero® thermostats use a unique gas filled technology, that gives the fastest reacting self-acting thermostat in the world.The Danfoss Aero® thermostat is installed onto a radiator valve. The combination of the thermostat and radiator valve, controls the individual room temperature at a given setpoint by adjusting the flow of hot water through the radiator.The use of Danfoss Aero® gas-filled thermostats is highly recommended forapplications with small P-band (1K).
Features and benefits
- Highest-class Control Accuracy (CA 0.2 K) per amended EN215
- Gas technology - fastest and most precise temperature control
- Danfoss RA Click mount - fast, save, tool-less
- Modern and user-friendly design
- Easy to operate, easy to clean
- Facilities designed for the visually impaired
- Facilities for limiting and locking temperature set-point, also available as accessory
- Frost protection setting
- A theft protection, from factory or available as accessory