Sondes de débit
Product types shown: 2

Sono 3500CT
The SONO3500CT is an ultrasonic flow meter especially designed for heating, cooling or combined heating/cooling application in local and district energy systems. In combination with INFOCAL 9 it becomes energy meter for heating or cooling. The SONO 3500CT has been approved according to MID class 2. The approved flow meter consists of a flow sensor pipe, 4 transducers with cables and a transmitter with LCD display.

SonoSensor 30
SonoSensor 30 is an ultrasonic flow sensor especially designed for heating, cooling or combined heating/cooling application in local and district energy systems. It can be used in conjunction with the type approved heating/ cooling energy calculator (e.g. Infocal 9) to form combined heating/cooling energy meter. SonoSensor 30 has been approved according to MID in accuracy class 2. The flow sensor can be mounted in both flow and return pipe.