HG-2-pole BOCK compresseurs
With the HG model series in 2-pole design, we offer you performance-enhanced suction gas-cooled compressor technology according to the latest state of the art for mobile use. Special feature is oil pump lubrication as standard. This compressors is particularly powerful due to 2-pole drive motor (2,900 1/min - 50 Hz). Available with reduced height terminal box