Thermostats
Product types shown: 5

CAS
The CAS series consists of a series of pressure controlled switches and temperature controlled switches. In this series, special attention has been given to meeting demands for a high level of enclosure, robust and compact construction and resistance to shock and vibration.
The series is suitable for use in alarm and regulation systems in factories, diesel plants, compressors, power stations and on board ships.
KP
KP pressure switches play a crucial role in safeguarding refrigeration systems by preventing excessively high discharge pressures, low suction pressures, and controlling the start/stop functions of compressors. Additionally, they efficiently operate air-cooled condenser fans. With their excellent electro-mechanical functionality, KP switches deliver accurate and reliable performance. Featuring a single-pole switch changeover (SPDT), they can directly control single-phase AC motors up to 2 kW, making them a dependable choice for diverse refrigeration applications.
&w=1920&q=75)
KPS
The KPS series consists of a series of pressure and temperature controlled switches. In this series, special attention has been given to meeting demands for a high level of enclosure, robust and compact construction, and resistance to shock and vibration.
For KPS thermostats the position of the contacts depends on the temperature of the sensor and the set scale value.
The series covers most outdoor as well as indoor application requirements and is suitable for use in monitoring alarm and control systems in factories, diesel plants, compressors, power stations and on board ships.
MBC 8000 / MBC 8100
Les thermostats MBC 8000 et MBC 8100 sont spécialement conçus pour les applicationsindustrielles difficiles et maritimes oùl'encombrement et la fiabilité constituent descritères primordiaux.Le MBC 8100 possède toutes leshomologations marines internationales.La conception en bloc des thermostats MBCleur permet de résister aux conditions extrêmescomme celles rencontrées dans les salles desmachines par exemple.Les thermostats MBC 8000 et MBC 8100présentent une résistance élevée auxvibrations.

RT
Les thermostats RT intègrent un inverseur unipolaire commandé par température dont laposition dépend de la température du capteur et de la valeur de réglage.La gamme RT est composé de thermostats avec sondes d'ambiance, sondes de gaine et sondesde tube capillaire pour les applications industrielles et marines.