Danfoss logo
Pressostats-product-category

Pressostats

Pressure switches are controls used to monitor pressure and switch electrical contacts when a set pressure is reached, supporting monitoring, alarm, regulation, and protection functions. This product group covers both electronic and electromechanical pressure-switch solutions for refrigeration, air conditioning, industrial, marine, steam, boiler, compressor, and water-booster applications.

Features and benefits

  • Greater accuracy, excellent long-term stability, simpler operation, and a high number of switching cycles are highlighted for electronic pressure switches.
  • Advanced electronic pressure switches are positioned to improve safety, extend equipment lifecycles, and reduce maintenance costs.
  • Excellent shock and vibration robustness is highlighted in key product families.
  • Wide pressure ranges and a broad choice of pressure and electrical connections are available in the wider Danfoss pressure-switch portfolio.
  • High reliability and long service life are emphasized for core refrigeration-oriented families such as KP.
  • Snap-action contact systems are highlighted in the broader industrial pressure-switch program and in KP-based refrigeration solutions.
  • Fully welded or stainless-steel-based designs are highlighted in selected product families.
  • The category covers both standard refrigeration applications and more demanding industrial or marine environments.

Product types shown: 7