Transmetteurs de pression
Product types shown: 16

AKS 3000 / AKS 3050
AKS 3000 and AKS 3050 is a series of absolute transmitters with high-level signal conditioned current output, developed to meet demands in A/C and refrigeration applications.
AKS 3000 and AKS 3050 utilizes the proved piezoresistive measuring principle, which has been used for decades in Danfoss pressure transmitters.The pressure reference is a sealed gauge. This means that atmospheric pressure variations have no influence on regulating accuracy. A must in accurate low pressure regulation.
AKS 3050 with integrated pulse-snubber is designed for use in hydraulic applications with severe medium influenes like cavitation, liquid hammer or pressure peaks and offer a reliable pressure measurement, even under harsh environmental conditions.
All materials in contact with the refrigerant and materials for the housing are AISI 316L stainless steel. No soft gaskets, all environmental sealings are made through laser weldings only.
AKS 3000 and AKS 3050 has a 4 – 20 mA output, and is available with spade terminals for EN 175301-803 plug.
AKS 32 / AKS 33
AKS 32 and AKS 33 are pressure transmitters that measure a pressure and convert the measured value to a standard signal:
- 1 – 5 V DC or 0 – 10 V DC for AKS 32
- 4 – 20 mA for AKS 33
- Air conditioning systems
- Refrigeration plant
- Process control
- Laboratories
- 1 – 5 V DC or 0 – 10 V DC for AKS 32

AKS 32R / AKS 2050
AKS 32R and AKS 2050 are pressure transmitters designed for refrigeration, air conditioning, and industrial process systems. The transmitters convert measured pressure into a linear electrical output signal for system control and monitoring. AKS 32R uses a ratiometric output signal referenced to the supply voltage, supporting integration with ratiometric A/D converters. The transmitters are designed for operation in systems using standard refrigerants, including ammonia and CO2. The mechanical design supports reliable operation in environments exposed to vibration, shock, and pressure surges.

DST P110
The Danfoss Sensor Technology (DST) P110 is a compact & cost effective pressure transmitter that uses MEMS‑based pressure sensing in a welded stainless‑steel interface compatible with all refrigerants. The integrated electronics provide diagnostic capability and stable measurement for OEM installation.

DST P40I
Le transmetteur de pression DST P40I (Danfoss Sensor Technology) a été conçu pour une utilisation dans des environnements industriels corrosifs tels que les systèmes de dessalement, le refroidissement de l’eau de mer, les eaux usées, etc.
Le boîtier du transmetteur de pression est usiné à partir d'un unique bloc de titane pour éliminer toute faiblesse structurelle. Le titane est exceptionnellement résistant à une large gamme d’acides et d'alcalis, ainsi qu’au chlorure de sodium et aux eaux polluées. La résistance à la corrosion du titane, sa faible densité, sa haute résistance mécanique et sa résistance à l’érosion font de ce transmetteur de pression le choix idéal pour de nombreuses applications marines et de génie chimique.
L’élément sensible à la pression est en céramique Al2O3 96 %, qui présente une excellente immunité chimique et convient à presque tous les milieux agressifs. Le transmetteur de pression fonctionne selon le principe piézorésistif et le pont de Wheatstone est imprimé directement sur un côté du diaphragme en céramique grâce une technologie Thick Film.
EMP 2
Le transmetteur de pression à haute précision, EMP 2, est conçu pour la surveillance et la régulation dans les applications marines et industrielles et offre une mesure de pression fiable, même dans des conditions environnementales extrêmes.
Cette gamme de transmetteurs de pression flexible englobe des versions absolue et manomètrique(relative) avec un signal de sortie de 4–20 mA.
Il dispose de toutes les homologations marines nécessaires. Versions spéciales avec amortisseur d’impulsions intégré disponibles, conçues pour les influences de fluide rigoureuses telles que la cavitation, les coups de bélier ou les pics de pression.
MBS 1300 / MBS 1350
MBS 1300 Series is a dual output transmitter. Output 1 gives a pressure signal where as output 2 gives a temperature signal. The Series consists of two versions:
- MBS 1300 – without integrated pulse-snubber
- MBS 1350 – with integrated pulse-snubber
The integrated pulse-snubber offers a high degree of protection against cavitations and liquid hammer, and the well thought out design results in excellent vibration stability and an exceptional robustness. The high degree of EMI protection equips the pressure transmitter to meet most requirements.- MBS 1300 – without integrated pulse-snubber

MBS 1700 / MBS 1750
Les transmetteurs de pression compacts MBS 1700 et MBS 1750 sont conçus pour un usage général et offrent une mesure de pression fiable, même dans des conditions environnementales extrêmes.
La version MBS 1750 avec amortisseur d'impulsions intégré est conçue pour être utilisée dans des applications soumises à des influences de fluides rigoureuses, telles que la cavitation, les coups de béliers ou les pics de pression et offre une mesure de pression fiable, même dans des conditions environnementales extrêmes.
Une excellente stabilité aux vibrations, une protection élevée contre les perturbations radio (CEM/EMI, et un design robuste permettent à ce transmetteur de pression de satisfaire aux exigences des applications industrielles les plus rigoureuses.
MBS 3200 / MBS 3250
Le transmetteur de pression haute température compact MBS 3200 est conçu pour être utilisé dans les applications hydrauliques et la plupart des applications industrielles. Il assure une mesure de pression fiable, même dans des conditions environnementales extrêmes.
Le MBS 3250 avec amortisseur d'impulsions intégré est conçu pour être utilisé dans des applications hydrauliques avec des influences sévères du milieu comme la cavitation, les coups de bélier ou les pics de pression et offre une mesure de pression fiable, même dans des conditions environnementales extrêmes.
La configuration flexible du transmetteur de pression couvre différents signaux de sortie, des versions absolues ou manomètriques (relatives) des plages de mesure allant de 0-1 à 0-600 bar, ainsi qu’une large gamme de raccords de pression et électriques.
Une excellente stabilité aux vibrations, une protection élevée contre les perturbations radio (CEM/EMI) et un design robuste permettent à ces transmetteurs de pression de satisfaire aux exigences industrielles les plus strictes.
MBS 33
Les transmetteurs de pression standard MBS 33 sont conçus pour la plupart des applications industrielles et permettent d’obtenir des mesures de pression fiables, même dans des conditions environnementales difficiles.
Le programme de transmetteurs de pression englobe différents signaux de sortie, des versions absolue ou relative et des plages de pression entre 0-1 et 0-600 bar, ainsi qu’une large gamme de raccords de pression et de raccordements électriques.
Une excellente stabilité aux vibrations, une protection élevée contre les perturbations radio (CEM/EMI, et un design robuste permettent à ce transmetteur de pression de satisfaire aux exigences des applications industrielles les plus rigoureuses.
MBS 3300 / MBS 3350
The compact high temperature pressure transmitter is designed for use in almost all marine applications, and offers a reliable pressure measurement, even under harsh environmental conditions.
The flexible pressure transmitter programme covers different output signals, absolute or gauge (relative) versions, measuring ranges from 0 – 1 to 0 – 600 bar and a wide range of pressure and electrical connections.
A robust design, an exellent vibration stability, and a high degree of EMC / EMI protection equip the pressure transmitter to meet the most stringent marine requirements
MBS 33M
Le transmetteur haute précision MBS 33M est conçu pour être utilisé dans quasiment toutes les applications marines et offre une mesure de pression fiable, même dans des conditions environnementales extrêmes.
Cette gamme de transmetteurs comprend un signal de sortie de 4-20 mA, des versions absolue ou relative et des plages de mesures de 0-1 à 0-600 bar. Large gamme de raccords depression et de raccordements électriques.
Une excellente stabilité aux vibrations, une protection élevée contre les perturbations radio (CEM/EMI) et un design robuste permettent à ce transmetteur de pression de satisfaire aux exigences des applications maritimes les plus rigoureuses.
MBS 4000
The high accuracy pressure transmitter MBS 4000 is designed for use in almost all industrial applications, and offers a reliable pressure measurement, even under harsh environmental conditions. The flexible pressure transmitter programme covers a 4 – 20 mA output signal, absolute or gauge (relative) versions, measuring ranges from 0 – 1.6 to 0 – 400 bar. A wide range of pressure connections. Excellent vibration stability, robust construction, and a high degree of EMC / EMI protection equip the pressure transmitter to meet the most stringent industrial requirements.

MBS 4010
Le transmetteur de pression haute précision à membrane affleurante MBS 4010 est conçu pour une utilisation avec des fluides non homogènes, à haute viscosité ou cristallisants dans les applications industrielles, et garantit une mesure de pression fiable, même dans des conditions environnementales sévères.
La gamme flexible de transmetteurs de pression comprend un signal de sortie 4 – 20 mA, des versions en pression absolue ou relative (manométrique), ainsi que des plages de mesure allant de 0 – 0,25 à 0 – 60 bar.
Une excellente résistance aux vibrations, une construction robuste et un haut niveau de protection CEM/EMI permettent à ce transmetteur de pression de satisfaire aux exigences industrielles les plus strictes.
MBS 4201 / MBS 4251
The intrinsically safe pressure transmitter program is designed for use in hazardous environments and offers a reliable pressure measurement, even in harsh applications with severe medium influences like cavitation, liquid hammer or pressure peaks.
The MBS 4201 and MBS 4251 are Ex ia IIC T5...T4 explosion protected according to the ATEX directive 2014/34/EU. The series come with 4 – 20 mA output signal, absolute or gauge (relative) versions, measuring ranges from 0 – 1 to 0 – 600 bar, plug connection and a wide range of pressure connections.
Excellent vibration stability, robust construction, and a high degree of EMC/EMI protection equip the pressure transmitter to meet the most stringent industrial requirements.
MBS 5100 / MBS 5150
Le transmetteur de pression en bloc répondant aux homologations marines est conçu pour être utilisé dans presque toutes les applications de ce secteur. Le MBS 5150 avec amortisseur d'impulsions intégré est conçu pour être utilisé dans des applications de marine avec des influences sévères du milieu comme la cavitation, les coups de bélier ou les pics de pression et offre une mesure de pression fiable, même dans des conditions environnementales extrêmes.
Les transmetteurs peuvent être facilement installés sur la vanne de test MBV 5000 ou avec un raccord de pression fileté.
Le transmetteur de pression est doté d’un programme flexible qui englobe signal de sortie en 4-20 mA, versions absolue ou relative et plages de pression de 0-4 à 0-400 bar.
Une excellente stabilité aux vibrations, une protection élevée contre les perturbations radio (CEM/EMI) et un design robuste permettent à ce transmetteur de pression de satisfaire aux exigences des applications maritimes les plus rigoureuses.