Chauffage indirect
An indirect substation is used when district heating network conditions, such as pressure and temperature, do not allow direct connection. When a substation is connected indirectly, a heat exchanger provides energy-efficient heat transfer. It also ensures that the primary network supply side and the secondary building installation side remain safely separated.
Product types shown: 31
DSA 1 MINI Heidelberg
The DSA 1 MINI is a compact, welded district heating transfer station. It is designed for the efficient transfer of heat from a local or district heating network to a building’s heating and domestic hot water systems. The station is equipped with all the necessary components and control functions to reliably meet the specific technical connection requirements (TAB) of Stadtwerke Heidelberg.

DSA1 HOME
The DSA HOME is designed for use in high-parameter district heating networks. Suitable for heating single houses. It provides an alternative solution to an oil or gas boiler. The DSA Home is designed for heating or heating and domestic hot water. The wall-mounted construction saves space needed for installation and servicing.

DSP 1 MAXI CEE
Les stations de transfert de chauffage urbain assurent le lien entre les fournisseurs de chauffage urbain et les systèmes des clients. Elles intègrent les équipements nécessaires pour adapter la chaleur fournie aux besoins des locaux, conformément au contrat de chauffage. À cet effet, elles doivent respecter toutes les normes applicables et les conditions techniques de raccordement du fournisseur. Les raccordements indirects (où le chauffage urbain et les systèmes internes sont isolés hydrauliquement) intègrent des composants permettant de séparer les systèmes (échangeur de chaleur), de limiter le débit à celui spécifié dans le contrat, de réguler la température du réseau secondaire et de mesurer la consommation d'énergie. Le système décrit ici est un modèle standard permettant le raccordement de différents types de modules de pompage et de différentes options au réseau secondaire. Il est donc particulièrement adapté aux applications de chauffage urbain.

DSP MOD
District heating transfer stations provide the link between district heating suppliers and customers’ systems. They incorporate the necessary equipment to tailor the supplied heat to the needs of the object premises as specified in the heating supply contract. In this they need to comply with all applicable standards and with the supplier’s technical connection conditions. Indirect connections (in which district heating and in-house systems are hydraulically isolate) incorporate components to separate the systems (heat exchanger), to limit the flow volume to that specified in the contract, regulate the secondary supply temperature, and measure the energy consumption. The system described here is a standard type in which one different types of applications can be connected on the secondary.

DSP1 MAXI
District heating transfer stations provide the link between district heating suppliers and customers’ systems. They incorporate the necessary equipment to tailor the supplied heat to the needs of the object premises as specified in the heating supply contract. In this they need to comply with all applicable standards and with the supplier’s technical connection conditions.

DSP1 SMALL
The DSP MINI is designed for use in district heating networks, suitable for heating and for providing DHW for single family houses. It provides an alternative solution to an oil or gas boiler. The DSP MINI is designed for heating, domestic hot water and floor heating. The wall-mounted construction saves space which is needed for installation and service. The DSP MINI is designed as a wall-mounted sta tion. Each station is equipped with micro plate heat exchangers for DHW and optional for heating manufactured by Danfoss, which significantly increase substation performance and lifetime. All components are placed at the front of the station, which makes it very easy to access them during maintenance or servicing. The mounting bracket significantly reduces the time required to mount the substation to the wall. The connections are predefined and allow installers to prepare installation before station is available on the site, which reduces the time between delivery and startup.

DSS1 MAXI
District heating transfer stations provide the link between district heating suppliers and customers’ systems. They incorporate the necessary equipment to tailor the supplied heat to the needs of the object premises as specified in the heating supply contract. In this they need to comply with all applicable standards and with the supplier’s technical connection conditions. Indirect connections (in which district heating and in-house systems are hydraulically isolated) incorporate components to separate the systems (heat exchanger), to limit the flow volume to that specified in the contract, regulate the secondary supply temperature and measure the energy consumption. The system described here is a standard type where primary medium is steam. On secondary heating circuits or modules can be connected optional.

DSU Pro
DSU PRO is a welded district heating substation. It is designed to transfer thermal energy from a local or from a district heating network to the heating or a domestic water system in a building. The substation comprises devices as well as offers functionalities necessary to meet different district heating network connection conditions. The DSU PRO substation has been designed to secure high efficiency of the thermal energy transfer and thus offer the best possible performance as the thermal energy source for a building. The district heating network, being the primary side, and the heating or the domestic water systems in a building, being the secondary side, may need to be hydraulically separated from each other. To secure this the substation comprises a heat exchanger. The DSU PRO substation also offers devices and equipment for controlling and monitoring the contracted flows and temperatures as well as for measuring the energy used in the building. The substation design follows the main standards and requirements. Consequently, the substations can cover a wide range of applications in different markets.