Danfoss logo
Termix Solar-product-category

Termix Solar

Wall-mounted domestic hot water module for flats, single-family houses and apartment buildings.

Features and benefits

  • Domestic hot water module with tap capacity of up to 35l/min. at 90 kW
  • Thermostatic control
  • Operates independently of differential pressure and flow temperature
  • XB06H+ Micro Plate™ heat exchanger:
  • High efficiency pump capable of 7m head
  • Reliable long-life AVTB regulation valve