Actionneurs électrothermiques
Product types shown: 5

TWA
Le TWA est un petit actionneur pour la commande marche/arrêt électrique, conçu pour actionner différents types de vannes et de collecteurs de chauffage au sol.
La gamme TWA comprend des actionneurs pour alimentation 24 V (TBTS*) ou 230 V, disponibles en versions normalement fermées (NF) et normalement ouvertes (NO) (positions de vanne sans tension d'alimentation à l'actionneur).
Des versions NF/S avec interrupteur de fin de course sont également disponibles pour certains types d'actionneurs.
Chaque actionneur est équipé d'un indicateur de position visuel permettant de savoir si la vanne est ouverte ou fermée.
Le TWA peut être raccordé aux vannes RA, RAVL et RAV de Danfoss. La version TWA-K (M30×1,5) peut être raccordée aux vannes Heimeier, MNG et Oventrop.
Les autres vannes doivent être vérifiées individuellement afin de garantir des dimensions de fermeture et une géométrie de la partie supérieure de la vanne correctes.
*SELV = Très basse tension de sécurité
Thermot
The Thermot is a small actuator for electrical on/off control, designed to operate M30 x 1.5 valves and floor heating manifolds.
The Thermot range includes actuators for 24 V (SELV*) or 230 V supply, available in both normally closed (NC) and normally open (NO) versions (valve positions with no supply voltage to the actuator).
Each actuator is equipped with a visual position indicator to show whether the valve is open or closed.
The Thermot (M30×1.5) can be connected to Heimeier, MNG, and Oventrop valves.
Other valves must be verified individually to ensure correct valve closing dimensions and valve top geometry.
*SELV = Safety Extra Low Voltage
ABN-FBH
The ABN-FBH actuator is a thermal wax actuator (TWA) for opening and closing valves on heating circuit manifolds in underfloor heating systems. The actuator has been specially developed for targeted use in the widest variety of systems. Its compact size, design, functionality and flexibility are the most impressive features. A valve adapter concept guarantees the perfect adjustment of the actuator to almost any valve bases and heating circuit manifolds on the market.
The ABN-FBH actuator serves to ensure the optimum control of valves on heating circuit manifolds. Control can be implemented using ON/OFF switching or by applying pulse‑width modulation (PWM).
The ABN-FBH range includes actuators for 24 V (SELV*) (*SELV = Safety Extra Low Voltage) or 230 V supply.
Actuator ABNM A5 LOG/LIN
The ABNM A5 0-10V thermal actuator has beenspecifically designed for use with AB-QM valvesDN10-32/½-1¾ inch in heating and coolingapplications.
Control is done by a 0-10 V signal, which is provided either by a room thermostat or, in most cases, by a central direct digital control(DDC) system. The actuator converts the 0-10 V signal into a proportional actuator travel, which logarithmic / equal percentage (ABNM A5 LOG).For fan coil unit or chilled ceiling application choice of logarithmic version is recommended (water to air heat exchanger). The result will belinear system response and thus optimal room temperature control.