Mesure
Product types shown: 3

Indicateur de débit
Le débitmètre est un nouvel appareil de mesure simple permettant de mesurer le débit et la pression dans les systèmes de chauffage, de refroidissement et de production d'eau chaude sanitaire.
Il inclut un manomètre différentiel et une réglette de calcul qui permet de convertir la pression en débit
La réglette de calcul a été développée pour les vannes d'équilibrage Danfoss.
Cette réglette permet aussi de déterminer le préréglage des vannes d'équilibrage.
&w=1920&q=75)
Orifices de mesure
Danfoss flow measuring orifices are used to precisely determine the flow in water based heating, cooling or potable water systems. This determination is done by measuring the differential pressure across the fixed orifice, which has a well known Kv value.
Differential pressure is measured with pressure measuring device (Danfoss PFM100 or PFM1000) or other measuring device that can convert differential pressure to flow.
PFM 100
The PFM 100 is used for measuring the differential pressure on both sides of a valve in hydronic systems.
The set consists of:
• One PFM 100 Measuring Instrument
• Two hoses with couplings
• Two needles incl. ball valves
Flow and pressure can be displayed in various units, which you can choose from in the menu.
The PFM 100 can communicate with you in one of 10 possible languages.
Please note that the pressure unit must not be exposed to subzero temperatures. The pressure unit must at all times be stored at temperatures above 0° C.