Danfoss logo
Régulateurs ECL Comfort-product-category

Régulateurs ECL Comfort

Danfoss ECL series: Intelligent temperature controllers for district heating, cooling, and domestic hot water systems, optimizing comfort and energy use.The Danfoss ECL series stands as intelligent temperature controllers specifically designed for district heating (DH), district cooling (DC), and domestic hot water systems (DHW). Central to their functionality is weather compensation, a key feature shared across the controllers. Equipped with built-in or dedicated application keys, the ECL series ensures adaptability to various district heating setups, promoting a high level of comfort and optimizing energy utilization. These controllers serve as reliable, practical solutions for achieving precise temperature control and energy efficiency in diverse heating and cooling applications.

Product types shown: 2