Gicleurs à fioul Modèle
Danfoss oil nozzles are engineered for professionals who demand accuracy, reliability, and consistent burner performance. Each nozzle is crafted to deliver a precise fuel spray, ensuring stable combustion and dependable operation across a wide range of heating systems. Produced in durable brass and steel variants - and fully compliant with EN 293 and EN 299 standards - they are built to perform in diverse operating conditions and market requirements. Every Danfoss nozzle undergoes rigorous 100% performance testing to verify spray pattern and capacity, helping installers achieve optimal efficiency and cleaner burning with less soot. When paired with regular system maintenance, Danfoss oil nozzles support lower fuel consumption and long term reliability - making them a smart, sustainable choice for both professionals and end users.
Product types shown: 1

OD B / OD H / OD S
Oil nozzles type OD are designed for domesticand commercial high-pressure oil burners operating with light or heavy fuel. They are available with 4 different spray angles, 3 spray patterns and sizes from 0.20 to 35.0 USgal/h.As to construction and atomizing, the OD nozzle is the basic model for all Danfoss oil nozzles.