Électrovannes pour fluides fluorés et hydrocarbures
Solenoid valves are used to allow, stop, or control refrigerant flow in refrigeration and air conditioning systems. In cold room applications, they support shut-off and flow control functions in the refrigeration circuit and are part of the wider cold room component set together with the condensing unit, controller, thermostatic expansion valve, filter drier, and evaporator.
his category covers solenoid valve solutions for fluorinated refrigerants and hydrocarbons, with product options for liquid, suction, and hot gas lines.
Beyond cold rooms, these valves are also used in broader refrigeration, freezing, air conditioning, compact refrigeration, and selected food service applications.
Features and benefits
- Supports refrigerant shut-off and flow control in refrigeration systems
- Relevant for cold room systems as well as broader refrigeration and air conditioning applications
- Suitable for liquid, suction, and hot gas lines
- Covers fluorinated refrigerants and, for selected families such as EVR, most hydrocarbon refrigerants
- Available in normally closed and normally open versions, depending on the valve family
- Offers installation flexibility with flare, solder, and flanged connection options on relevant ranges
- Supports a wide choice of AC and DC coils, including clip-on coil options on EVR
- Designed for media temperatures up to 105 °C on key product range such as EVR
Product types shown: 3

EVRP 6 / EVRP 10
The Danfoss EVRP 6 and 10 is a pulse solenoid valve designed for use in applications where an extremely accurate regulation of media temperature is required.
Pulse solenoid valve EVRP 6 and 10 is used as a capacity regulator to adapt compressor capacity to the actual evaporator load.
The EVRP 6 and 10 must be installed in a bypass between the high and low pressure sides of the refrigeration system.
It is specially designed for hot gas injection between evaporator and expansion valve.
EVU
EVU solenoid valves are designed to fit into compact refrigeration systems. Available in direct and servo operated versions, they can be applied in liquid, suction, and hot gas lines with fluorinated refrigerants.
EVU solenoid valves can be used in many different refrigeration systems and are specially designed for: Commercial refrigeration systems, Refrigeration appliances, Liquid coolers, Ice cube machines, Mobile refrigeration systems, Heat pump systems and Air conditioning units.
EVU valves are available in straightway or angleway design. All valves are semi hermetically sealed and are not serviceable. The standard coil is available with 3-core cable connection and DIN plug.
EVU valve bodies and coils are ordered separately.