Électrovannes pour ammoniac et fluides fluorés
Product types shown: 5
&w=1920&q=75)
EVRB
EVRB block valve incorporates few functions in one housing, which can replace a series of conventional mechanical and electromechanically operated valves.
This valve station not only provides a number of advantages in the design phase of a refrigeration plant but also in the installation, service and maintenance.
The EVRB block valves are designed for oil lines with some concentration of refrigerants. Supplied as a complete assembly, it is fully tested at high pressure and its functions are tested under factory controlled conditions.
EVRS / EVRST
EVRS and EVRST are valves made of stainless steel.
- EVRS 3 is direct operated
- EVRS 10, 15 and 20 are servo operated
- EVRST 10,15 and 20 are forced servo operated
The valves are used in liquid, suction, hot gas and oil return lines with ammonia or fluorinated refrigerants.
EVRS 3 and EVRST are designed for keeping open at a pressure drop of 0 bar.
EVRS/EVRST 10, 15 and 20 are equipped with spindel for manual opening.
EVRS and EVRST are supplied as components, i.e. valve body and coil must be separately ordered.