Détendeurs manuels
Product types shown: 1

REG-SA / REG-SB 10-65
REG-SA and REG-SB are angleway and straightway hand operated regulating valves, which act as normal shut-off valves in closed position.
The valves are available in two different versions – REG-SA and REG-SB designed for regulation purposes in liquid and expansion lines.
The valves are designed to meet the strict quality requirements on refrigerating installations specified by the international classification societies and are carefully designed to present favorable flow conditions and accurate linear characteristics.
REG-SA and REG-SB are equipped with vented cap and internal back seating enables replacement of the spindle seal whilst the valve is active, i.e. under pressure.