Electric expansion valves for Industrial refrigeration
Product types shown: 2

AKVA
AKVA are electric expansion valves designed for ammonia refrigerating plant.
The AKVA valves are normally controlled by a controller from Danfoss’ range of ADAP-KOOL® controllers.
The AKVA valves are supplied as a component program, as follows:- Separate valve
- Separate coil with terminal box or cable
- Spare parts in the form upper part, orifice and filter
The individual capacities are indicated with a number forming part of the type designation. The number represents the size of the orifice of the valve in question.
A valve with orifice 3 will for example be designated AKVA 10-3.
The orifice assembly is replaceable.- Separate valve

ICM
The motor operated ICM valve comprises four main components: Valve body, top cover, function module and Actuator. On ICM 20 – 65 the top cover and function module will be combined. ICM are motor operated valves driven by actuator type ICAD. The sizes DN25 to DN65 are designed for MWP of 65 bar, while all other sizes have MWP of 52 bar. ICM valves are designed to regulate an expansion process in liquid lines with or without phase change or control pressure or temperature in dry and wet suction lines and hot gas lines. ICM valves are designed so that the opening and closing forces are balanced, therefore, only two sizes of ICAD actuators are needed for the complete range of ICM from DN 20 to DN 150. The ICM motor operated valve and ICAD actuator assembly offers a very compact unit with small dimensions.