Détendeurs électriques pour la réfrigération commerciale
Electric expansion valves for HVAC-R are used for precise liquid injection into evaporators and accurate refrigerant flow control. In cold room systems, they help regulate refrigerant flow for stable evaporator performance, accurate control, and efficient system operation. This product range is also used outside cold rooms across air conditioning, refrigeration, food retail, chiller, and other HVAC-R applications.
Features and benefits
- Precise liquid injection and accurate refrigerant flow control
- Efficient and reliable operation across a broad set of HVAC-R applications
- Broad refrigerant and capacity coverage across the category, including variants for CO₂-related applications
- Stepper-motor-based regulation is available for precise positioning and optimized control of liquid injection
- Service-friendly and robust PWM-based solutions are available across the AKV family, with high level of tightness and long lifetime focus
- Some ETS valve series (e.g. ETS Colibri®) include built-in sight glass with moisture indicator and corrosion-resistant design features
Product types shown: 11

AKV 10P / AKV 10PS
Les AKV 10P et AKV10PS sont des détendeurs électriques conçus pour les installations frigorifiques.
Les vannes AKV 10P et AKV 10PS sont normalement commandées par un contrôleur de la gamme ADAP–KOOL® de Danfoss, qui assure une injection précise de liquide dans les évaporateurs.
Les vannes AKV 10P et AKV 10PS sont fournies dans le cadre d'un programme de pièces détachées, comme suit:
• Vanne séparée
• Bobine séparée avec boîtier de raccordement, prise DIN ou câble
• Pièces de rechange comprenant la partie supérieure, l'orifice et le filtre
Les ensembles orifice et piston sont remplaçables. Les vannes AKV 10P et AKV 10PS couvrent une large gamme de capacités.
AKV 15 / AKV 20
AKV are electrically operated expansion valves designed for refrigerating plants.
The AKV valves are normally controlled by a controller from Danfoss’ range of ADAP–KOOL® controllers.
The AKV valves are supplied as a component programme, as follows:
• Separate valve
• Separate coil with terminal box or cable
• Spare parts in the form upper part, orifice and filter
Valve capacity is indicated with a number forming part of the type designation. The number represents the size of the orifice of the valve in question. A valve with orifice 3 will for example be designated AKV 15–3. The orifice assembly is replaceable.
ETS 12.5 - ETS 400
ETS is a series of electric expansion valves for precise liquid injection in evaporators for air conditioning and refrigeration applications. The valve piston and linear positioning design is fully balanced, providing bi-flow feature as well as solenoid tight shut-off function in both flow directions.
The valve design uses bi-polar drive providing very precise flow regulation. ETS valves are compatible with electronic control solutions from Danfoss and other manufacturers.
ETS 175L / 250L /400L / 500L
ETS 175L - 250L - 400L - 500L is a series of electric expansion valves for precise liquid injection in to evaporators for air conditioning and refrigeration applications. The valve comes with two piston options, a linear and a S-shaped characteristics. The design is fully balanced, providing bi-flow feature as well as tight shut-off function in both flow directions. The valve design uses bi-polar drive providing very precise flow regulation.
ETS 175L - 250L - 400L - 500L valves are compatible with electronic control solutions from Danfoss and other manufacturers.
ETS 6
The range of electric expansion valves are based on many years of experience. ETS 6 secure reliability and provide a precise solution for expansion and flow control in a wide range of refrigeration and air conditioning systems. Compact and lightweight. The current range is available with a wide capacity range and can be used with all common fluorinated refrigerants. Bi-flow operation is also possible for heat pump systems. The valve operation is by means of a uni-polar motor, which can be controlled by a number of controllers from Danfoss or third party vendors. With an EKE 1V and EIM 336 (current drivers) and an AKS sensor, an accuracy better than ± 0.5 K can be obtained.

ETS 8M
ETS 8M is a stepper motor driven electric expansion valve with a high level of reliability, and it provides a precise solution for expansion and flow control in a wide range of refrigeration and air conditioning system. The valve comes with two flow curve options, a linear and a S-shaped characteristic.
ETS 8M can be applied for applications i.e. Modular Chiller and Low Ambient Temp Heat Pump in single/bi-flow operations.
Valve operation is by means of a stepper motor and as such it is compatible with a number of electronic controllers from Danfoss or third-party vendors.
ETS Colibri®
ETS Colibri® is an electric stepper motor valve. The valve has been designed for precise liquid injection into evaporators for air conditioning and refrigeration applications. The valve in-line design includes balanced cage and slider assembly operated by the direct driven motor technology. This ensures solenoid tight shut-off in both flow directions, thus providing smooth operation of the system. The valve incorporates a powerful bi-polar motor which precisely controls flow regulation. ETS Colibri® valves are compatible with electronic control solutions from Danfoss and other manufacturers.