Danfoss logo
Compresseurs scroll-product-category

Compresseurs scroll

Hermetic scroll compressors are positive displacement compressors used in HVAC and refrigeration systems where high efficiency, low vibration, and stable operation are required.

The scroll compression process uses two interleaved spiral elements to compress refrigerant in a continuous motion. This provides:

  • Smooth, low-pulsation compression
  • Fewer moving parts
  • Stable part-load performance
  • Suitability for modulating refrigeration systems

For refrigeration applications, MLZ and LLZ are the primary scroll compressor ranges used in commercial cooling systems.

Features and benefits

  • Continuous compression with low vibration
  • High seasonal efficiency
  • Suitable for rack and distributed systems
  • Vapor injection capability on selected LLZ applications
  • Compact compressor footprint
  • Broad refrigerant compatibility

Product types shown: 23