Danfoss logo
PAH-product-category

PAH

The data sheet is valid for PAH pumps both non ATEX and ATEX certified. The ATEX certified versions are indicated with Ex in the designation.The Danfoss range of PAH high-pressure pumps is designed to supply water flow under high pressure for a varity of tap water applications.Danfoss PAH pumps are positive displacement pumps, with axial pistons that move a fixed amount of water in each cycle. Flow is proportional to the number of input shaft revolutions (rpm). Unlike centrifugal pumps, they produce the same flow at a given speed no matter what the discharge pressure. All components are designed to provide long service life with a constantly high efficiency and minimum service required.

In the following all pumps are named PAH.

Features and benefits

  • Zero risk of lubricant contamination
  • Low maintenance costs
  • Low energy costs
  • Easy installation
  • Certified quality